UPS THREE SPEED, CAST IRON HOT WATER CIRCULATOR WATER SOURCE APPLICATION Hot Water Heating • Ideal for large home radiator heating systems • 3 Speed controller for ultimate heating system control • Ultra quiet operation that won’t disturb your family FIND SPACE FOR YOUR PUMP The UPS range has been designed to fit into confined spaces. See below the space required for the installation of each model in the UPS range. A 2 YEAR WARRANTY B C Model UPS 25-60 130 96281476 UPS 25-60 180 96281483 UPS 25-80 180 95906429 UPS 25-100 180 95906480 UPS 25-120 180 52588336 UPS 32-80 180 95906442 UPS 32-100 180 95906500 E D Pipe Connections 1 1/2” 1 1/2” 1 1/2” 1 1/2” 1 1/2” 2” 2” A (Port to Port) 130 180 180 180 180 180 180 B (w1) 75 75 82 90 82 85 90 Dimensions (mm) C (w2) D (d1) 47 102 50 96 62 121 68 150 69 130 62 121 68 150 E (d2) 32 38 46 47 32 48 47
Download PDF file
Cookie policy