2 LC 231 & LC 241 LEVEL CONTROLLERS EASY TO SET-UP, CONFIGURE AND CONNECT FOR SMART LEVEL CONTROL OF YOUR WASTEWATER, BUILDING OR TANK APPLICATION Designed for installations with one or two pumps, the Grundfos LC level controller is ideal for emptying and filling related to small wastewater transport, commercial buildings and tank-filling applications. The controller is equipped with predefined settings to fit these applications for an easier and quicker start-up in the specific application. The controller can support up to five control levels for both analogue level transmitter or float switch operation. Start and stop signals are used for normal operation, and the optional dry-run signal will protect the pumps from dry running. The controller can run in two modes: EMPTYING or FILLING. For emptying applications, if the tank or pit is completely filled, the controller will run all pumps to empty. For filling applications, the opposite applies; if the tank is full, the pumps will not run. Grundfos LC level controllers are available in two variants: LC 231 – a compact solution complete with certified motor protection LC 241 – a cabinet solution offering modularity and customisation UNIQUELY CONFIGURABLE INPUT/OUTPUT TERMINALS AND HIGHLY INTUITIVE USER INTERFACE The controller is equipped with Grundfos configurable input/output terminals, giving full flexibility for all applications. Daily control, supervision and commissioning is straightforward with the intuitive and easy- to-use user interface. This saves you valuable time when getting started, and in your daily interaction with pumps and the controller. The controller integrates seamlessly into the Grundfos range of communication modules, ensuring an easy fit into any supervisory system such as SCADA.
Download PDF file
Cookie policy