PLUG 'N PLAY CONTROL PANEL The Grundfos Plug ‘n Play Control Panel is designed to make connecting and controlling your SQ flex pump easy. DESIGNED FOR YOUR NEEDS The Plug ‘n Play control panel is an optional control panel providing an array of control options for a reliable operation. Plug ‘n Play: • Comes with two pole main switch • Contains a unistrut on rear for easy mount to the pole • Connects easily to terminal strip with pump gland at the bottom of the panel • Includes a pre-wired switch mounted on a moveable bracket to suit your installation • Allows up to three solar strings to be easily connected with MC4 plugs mounted on the panel • Contactor isolates DC power when generator is runnig • Comes with an AC 15 amp plug inlet for generator back-up • Built with a generator isolator placed at the front of the panel • Easy AC/DC change over relay PRODUCT SPECIFICATIONS DIMENSIONS (LxWxH) MOUNTING BRACKET START METHOD CONNECTIONS PROTECTIONS CONTROLLER SENSORS 400 x400 x 200 mm Round Pole - 100 mm W Profile Direct-on-line Generator 1 x 3 pin, 15 A socket Solar 3 x 3 pin socket & plug connector (MC4) Pump 1 x 3 pin socket & plug connector Spare 1 x 2 pin socket & plug connector 2 Pole, 16 Amps Circuit Breaker Mains Isolator to turn on/off Disconnect switch for individual solar sources Disconnect switch for generator source Earth cable, 3 meter CIU 903 Pressure Switch Level Switch Optional For enquiries, contact us at ausales@sales.grundfos.com Standard Standard Standard Standard Standard Standard Standard Standard
Download PDF file
Cookie policy