Go back to the table of contents WORKING IT OUT WORKING IT OUT WHAT PUMP DO I NEED? 1 HOW MUCH PRESSURE (P)? 4 1 Application Water source Power supply Water requirement Household water supply Drainage Irrigation Water transfer Other Above ground tank Underground tank River Dam Other 240 V single phase 415 V three phase Household P = Pump Head Hd = Height difference between the pump and the highest point of use Hs = Pressure already available at the pump level (tank example with positive suction head). If you pump water under the level of the pump (well, river, underground tank), contact your Dealer in order to calculate the suction lift and to select the right pump Hf = Friction loss or pipe resistance to water flow Pr = Residual pressure, i.e. the required pressure at the tap, shower or sprinkler. As a guide, shower head, standard ½” tap or sprinkler requires approx. 150 kPa (15 m or 21 psi) House only House and garden Showers (number) Sprinklers (number) Sprinklers (type) Evaporative airconditioner connected Irrigation Pr Sprinklers (number) Sprinklers (type) Automatic Operation Hf Hd Manual Operation Drainage and Water transfer Hs Lift from pump (A) to point of discharge (B) Details of existing pipeline Size (mm) Type (Polyethylene/PVC/Copper/Steel) Length (m) HOW MUCH FLOW (Q)? Water pressure systems ✔ CALCULATE THE PRESSURE 5 2 P = ( ) Hd - ( ) Hs + ( ) Hf + ( ) Pr Weekend cottage Small home 10 to 20 L/min 20 to 30 L/min Example Average home Large home Average water consumption Standard shower head Water saving shower head Household standard tap Tap with aerator or flow restrictor 30 to 50 L/min 50 to 90 L/min No. 15 L/min 6-7 L/min 10-15 L/min 4-6 L/min Q (Flow rate) = 60 L/min = 4 (sprinklers) x 15 L/min Hs = 2 m Hd = 15 m Hf = 3.6 m (50 m of 40 mm Poly Pipe - see Friction Loss Chart, page 48) Pr = 15 m (150 kPa) Lawn sprinkler Drainage and effluent 10-15 L/min See your Grundfos dealer P = 15 - 2 + 3.6 + 15 = 31.6 m = 310 kPa = 44 psi CALCULATE THE FLOW RATE 3 Q = ( ) L/min New Zealand only - prices effective 1 July 2026 Delivery from stock NZ Delivery from stock AU 3-6 days to dispatch from NZ All prices are in NZ$ and are exclusive of GST. 3-5 days to dispatch from AU 5-10 days to dispatch from AU Contact Grundfos 1.3
Download PDF file
Table of contents
Cookie policy
Published: 30/07/2026