Click here to go back to the contents NB : 2 Pole close coupled end-suction pump (EN 733) NB: with fixed speed motor. NBE: variable speed motor, with built-in frequency converter - available on request Ambient temperature : 0°C to +40°C Liquid temperature : Clean water / Glycol: -25°C to +120°C Shaft seal : Clean water / Glycol: BQQE (Rubber bellows seal / Silicon carbide / Silicon carbide / EPDM) - Others on request Supply voltage : Up to 3 kW - 3 x 220-240 Volt D/380-415 Volt Y 50 Hz From 4 kW to 5.5 kW - 3 x 380-415 Volt D 50 Hz From 7.5 kW - 3 x 380-415 Volt D/660-690 Volt Y 50 Hz Efficiency class : IE3 Enclosure class : IP55 Material : Cast iron housing / Stainless Steel / Stainless steel AISI 304 shaft / Brass wear ring Connections : DIN Flange Base Plate : Available on request - refer to Page 4.33 Variable Speed Option : Available on request Motor Speed : 2900 rpm NB 2-POLE END-SUCTION PUMPS ► NB PUMPS (EN 733) 4 NB 50‑160 Inlet DN 65 Outlet DN 50 P2 [kW] 5.50 7.50 11.00 15.00 PN [bar] 16 16 16 16 Model NB 50-160/136 NB 50-160/150 NB 50-160/167 NB 50-160/177 CI/SS Part No. 93209300 93209302 93209304 93209306 MPG CC Price 6,149.00 6,594.00 8,027.00 8,570.00 NB 50‑200 Inlet DN 65 Outlet DN 50 P2 [kW] 11.00 15.00 18.50 22.00 PN [bar] 16 16 16 16 Model NB 50-200/181 NB 50-200/198 NB 50-200/210 NB 50-200/219 CI/SS Part No. 93209309 93209311 93209312 93209314 MPG CC Price 8,661.00 9,181.00 9,794.00 10,992.00 New Zealand only - prices effective 1 July 2026 All prices are in NZ$ and are exclusive of GST. Delivery from stock NZ 3-5 days to dispatch from AU Delivery from stock AU 21 days to dispatch from AU 3-6 days to dispatch from NZ Contact Grundfos 4.57
Download PDF file
Cookie policy