SQ FLEX Solar Submersible Pumps ► Centrifugal Solar Submersible SQ FLEX: 3" Submersible Solar Pumps - Centrifugal Grundfos SQFlex system is a reliable water supply system based on renewable energy sources (eg. solar panels) and incorporates an SQF submersible pump with integrated motor protections: • Dry-running protection, with integrated level electrode placed on the motor cable 0.3 to 0.6 metre above the pump (depending on model) • Over-voltage (DC 438 V - 318 V AC) • Overload protection preventing burnout: if speed falls below 500 rpm, motor stops automatically 30 seconds & automatically attempts to restart • Over-temperature protection: if internal motor temperature rises above +85°C motor is cut out and restarts only in case it drops below +75°C • For increased robustness in aggressive water conditions, all SQ Flex pumps are pre-fitted with a zinc base mount anode for increased corrosion resistance. Liquid temperature : +2°C to +40°C when flow past the motor > 0.15 m/sec pH : 5 to 9 Sand Handling : 50 grams/cubic metre Pump Material : Stainless Steel AISI 316 Enclosure class : IP 68 Electrical Boxes : IO 50, IO 101, and CU 202 Electric Power : Any voltage from 1 x 90-240 Volt (-10%/+6%, 50 Hz) VAC or 30-300 VDC, PE with maximum current 8.4A 1. Select a Pump P2 [kW] I [A] 0.28 8.4 0.60 8.4 Min. Borehole diameter [mm] 76 76 Outlet type Rp Rp Outlet [inch] 1 1/4 1 1/4 Model SQF 1-30 N SQF 1-70 N Go back to the table of contents Part. No 99612855 92533610 MPG WF Price 2,968.00 3,200.00 2. Select a Solar Panel & Array Kit Solar terrace II: Array kits Short descrip. 10 Panel , STII Frame & Cable Kit 12 Panel , STII Frame & Cable Kit 14 Panel , STII Frame & Cable Kit 15 Panel , STII Frame & Cable Kit 16 Panel , STII Frame & Cable Kit MPG AS Part. No Price 92744850 9,057.00 92744851 10,537.00 92744852 12,147.00 92744853 12,580.00 92744854 12,992.00 3. Select Controller or Panel Solar Control box Short descrip. IO 101 B switch box (230V generator) Plug'n'Play Controller Titan SQFL 16A Solar Connect - Pump Monitor - SatCom device w/bracket (Transmits Alarms, Vital Pump & PV data to Solar Connect APP) Solar Connect ‑ Tank Level Sensor (Standalone Device, transmits tank levels & Alarms to Solar Connect APP) Part. No 93007585 93505238 93630113 93630114 MPG AS Price 953.00 4,287.00 988.00 1,555.00 Round-the-clock remote monitoring of your water infrastructure via satellite uplink Short descrip. CU 202 cpl CU 202 control unit - 'Plug n Play' MPG AS, **MPG WE Part. No 92799796** 98254783 Price 1,206.00 1,561.00 Optional Extras - List Price Adders • Cable Potting SQ Flex Pumps - $430.00 • Array Kits - see page 9.38 To order, add the additional price to the pump and include a note in "Additional Comments" on Extranet or on your Purchase Order. 9.28 Visit our digital pricelist at https://www.grundfos.com/au/where-to-buy/PriceList. Click part number to be taken to Grundfos Product Center. Click on the price to be taken to Extranet.
Download PDF file
Table of contents
Cookie policy