TP, TPD, TPE, TPED, TPE2, TPE2 D, TPE3, TPE3 D TP/TPD - Type key IN I L d IN e E n PU t M i P f S ic ► a IN t L i IN o E n PUMPS - FIXED SPEED Type key for TP, TPD, TPE, TPED Click here to go back to the contents 1 Pump data Code Example TP E D 65 -120 /2 -S -A -F -A -BQBE Pump range Electronically speed-controlled pump, Series 1000, 2000 Twin-head pump Nominal diameter of inlet and outlet ports, DN Maximum head [dm] Pole number S TPE Series 2000 with factory-fitted differential-pressure sensor NC TPE Series 1000 with Siemens motor with integrated CUE SC TPE series 2000 with built-in differential-pressure sensor and Siemens motor with integrated CUE Code for pump version. The codes may be combined: A Basic version A3 PN 25 flange B Oversize motor E With ATEX approval, certificate or test report, the second character of the code for pump version is an E I PN 6 flange X Special version Code for pipe connection: F DIN flange O Union Code for materials: A Basic version I Stainless steel 1.4308 pump housing and motor stool Z Bronze pump housing and motor stool B Bronze impeller S Stainless steel 1.4408 impeller O Ductile cast-iron pump housing with cast-iron impeller Y Ductile cast-iron pump housing with bronze impeller Q Ductile cast-iron pump housing with stainless steel 1.4408 impeller Code for shaft seal including other plastic and rubber pump parts, except the neck ring Type key for TPE2, TPE3 Code Example TPE3 D 65 -120 -S -A -F -A -BQBE TPE2 TPE3 S N A I X F A I Pump range, electronically speed-controlled pump Without built-in sensor Built-in differential-pressure and temperature sensor Twin-head pump Nominal diameter of inlet and outlet ports, DN Maximum head [dm] Built-in differential-pressure and temperature sensor Without built-in sensor Code for pump version: Basic version PN 6 flange Special version Code for pipe connection: DIN flange Code for materials: Basic version Stainless steel 1.4308 pump housing and motor stool Code for shaft seal including other plastic and rubber pump parts, except the neck ring 4.20 Visit our digital pricelist at https://www.grundfos.com/nz/where-to-buy/PriceList. Click part number to be taken to Grundfos Product Center. Click on the price to be taken to Extranet.
Download PDF file
Table of contents
Cookie policy