Grundfos Solar Connect - Tank Module Quick Installation Guide IN THE BOX • Grundfos Solar Connect Tank Level Sensor (Standalone Device) • Mounting Bracket/Cradle - integrated on back of device • X2 AA Batteries, pre-installed • Hydrostatic sensor, includes 5m cable • QR Code – KEEP For Set-Up COMMISSIONING (10/MINS) Existing User: Start at Step 7. Mobile Service or Wifi is required – For App Download & Commissioning It may take up to 24hrs to receive data, from start up. 1. From APP Store: Download Grundfos Solar Connect (IOS & Android) 2. New User: Tap “Sign Up” to create new user account Upon Sign-Up, a 6-digit code will be sent to your email, Enter Code in APP then Tap: “Confirm”. 3. New User: Tap: ”Update Subscription” Enter a Credit Card (Master/Visa), then Tap: “Subscribe” 4. New User: Tap “SETUP A DEVICE”, then Tap “Next” & choose device-type, Tap: “Pump or Tank Module” 5. New User: Confirm Subscription for selected device then Tap: “Update Subscription” 6. New User: Go to Step 8 7. Existing User: Log in and Tap: ” Add New” (Top Right in home screen) Tap: Next & Enter the device your adding: Tap: “Tank Module” or “Pump Module” Tap: Update Subscription 8. Tap: “Scan QR Code” (Sticker is inside of device battery compartment) or manually enter the code. 9. Tap: “SAVE”- located top Right of screen. Device is now paired & ready to transmit data 10. Enter Site Information: Site Name, link a Pump Module or Add to Group- (Multi site) Enter Tank Dimensions: Diameter & Height (Measure base of tank to bottom of Overflow pipe or Float Level) 11. Tap: “Done” Then Tap “Start or Skip”: Tutorial. (3-step tutorial) 12. Tap: “I’m Ready” This will take you to home screen to select the site you just created 13. Locate & Tap on site: To view data 14. Set “Alert Thresholds”: Volume & Level (Min- Low Level Alert & Max- Over flow Alert) For more information, visit www.grundfos.com/au/campaign/solar-connect
Download PDF file
Cookie policy