THE ADVANTAGES OF THE SPE SYSTEM The SPE System combines reliability and energy efficiency, giving you lower costs over the lifetime of the pump system. The SPE System is easy to set up, adapts pump performance to changing conditions and is perfect for water supply and irrigation applications. • Permanent magnet motor for the highest possible energy efficiency • High grade and robust materials increase the time between service and reduce maintenance • Proven reliability and extended pump lifetime THE PUMP • Reliability proven in the market for more than 50 years • Superior hydraulic design for greater energy efficiency • Wide range of flow sizes • 100 % stainless steel construction and material variants available THE MOTOR • Permanent magnet technology for highest possible energy efficiency • Canned design for highest possible reliability • Increased temperature rating (standard 60 °C) for wider application use and longer lifetime • Best possible materials used THE FREQUENCY DRIVE • Grundfos CUE recommended as the best choice • Wizard makes set-up and commissioning easy • Predefined control modes: constant pressure, flow and water level • Sensor input options • Soft start for optimal protection of well and pump • Protection of the submersible motor REMOTE MONITORING • Connect pump system to SCADA via CIM/CIU Communication interfaces for data communication via open and interoperable networks • One solution offering complete process monitoring and control • Improve reliability, reduce downtime and lower operational costs with precise control • Reduce manual settings, monitoring time, and less travel to sites and installations • Easy to install and commission 3
Download PDF file
Cookie policy