RECOMMENDED ACCESSORIES CU200 - Controller Compatible with SQ Flex up to 1.4 kW IO101 - Isolator/Manual Switch Compatible with SQ Flex up to 1.4 kW IO101B - Isolator/Manual Switch Compatible with SQ Flex up to 2.4 kW CIU903- Control and Communication Unit Compatible with all models of SQ Flex Level Switch/Float Kit EXTENDED Pressure Kit/Pressure Switch RANGE Plug n Play Panel Solar Connect ready Grundfos Go Dongle For connection to CIU903 TECHNICAL DATA & PERFORMANCE PERFORMANCE CURVE PROTECTION & CONTROL Max. Power Point Tracking 3 H(m) 250 240 230 SQ Flex Dry Run Protection 3 SQF (<1.4 kW): 8 amp SQFL (<2.5 kW): 12 amp Over & Under Voltage Protection 3 SQF 1.2-3 220 210 200 Over Temperature Protection 3 190 SQF 0.6-3 SQFL 3-105 180 170 TECHNICAL DATA 160 150 SQF (<1.4 kW): 140 30-300 VDC 112300 Power 90-240 VAC 50 Hz 110 Supply Voltage SQF (>1.4 kW): 100 100-300 VDC 90 80 90-240 VAC 50 Hz SQF 0.6-2 SQF 1.2-2 SQF 2.5-2 SQF 1-70 SQF 3A-10 70 60 SQFL 5-70 50 Liquid Temperature 0 ° C to +40 ° C 40 30 SQFL 7-55 Maximum 20 SQF 5A-7 Suspended 50 g/m³ 10 SQF 1-30 0 SQF 5A-3 SQF 7-4 SQF 9-3 SQF 14-3 Sand Content 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Q [m³/h] PHYSICAL ATTRIBUTE Model SQF 0.6-2 N SQF 0.6-3 N SQF 1.2-2 N SQF 1.2-3 N SQF 2.5-2 N SQF 1-30 N SQF 1-70 N SQF 3A-10 N SQF 5A-3 N SQF 5A-7 N SQF 7-4 N Motor Power P1 (kW) 1.4 1.4 1.4 1.4 1.4 0.3 0.9 1.4 1.4 1.4 1.4 Dimensions (mm) A (l) B (w) C (Outlet) 1185 74 Rp 1 1/4 1235 74 Rp 1 1/4 1225 74 1295 74 1247 74 956 74 861 74 1012 101 865 101 949 101 927 101 Rp 1 1/4 Rp 1 1/4 Rp 1 1/4 Rp 1 1/4 Rp 1 1/4 Rp 1 1/4 Rp 1 1/2 Rp 1 1/2 Rp 1 1/2 SQF 9-3 N 1.4 1011 101 Rp 2 SQF 14-3 N 1.4 SQF 3-105 N 2.5 SQF 5-70 N 2.5 SQF 7-55 N 2.5 982 101 Rp 2 942 74 Rp 1 1/4 941 74 Rp 1 1/2 860 74 Rp 1 1/2 Weight (kg) 7.6 7.9 7.9 8.2 8.2 7.5 5.4 11.1 9.3 10.2 12.5 10.6 11.2 6.8 6.4 6.1 A C B
Download PDF file
Cookie policy