PREVENT FLOODING AND SEWAGE BLOCKS UNILIFT APG is equipped with a class leading grinder mechanism, which is so efficient it greatly reduces the possibility of flooding and blockages where foreign objects get jammed, backing up cisterns or flooding pits. Cuts through what people discard APG’s industrial grinder blade cuts through the toughest fibrous wipes to prevent blockages. Powers through storm water Leaf litter in storm water run-off is no match for the APG grinder blade. SCAN TO WATCH UNILIFT APG grinder in action CUT INSTALLATION AND MAINTENANCE TIME UNILIFT APG comes with multiple connection options, making it easy to install into in existing pits or match with existing pipework. Its lighter weight allows for maintenance without the need for rails and chains. Flanged Connection Get retro-fitted simply with the flexible DN32 / DN40 Flange Connection Threaded Connection Get connected quickly with the internal 40mm / 1 1/2” threaded connection APPLICATIONS Lifting station (inside buildings) Installed in a tank solution in basements and other building spaces below sewer level. Pumping station (outside buildings) Installed outside buildings in a pumping station that leads to a public sewer or a component in pressurised sewage systems. Stand alone The pump can be used as a standalone product in a pit solution. Single family dwelling One-pump solution with a float switch at the pump or as a pump with LC231/LC241 controller for enhanced safety and alarm. Multi-dwelling development or low-rise residential building Two-pump solution in a pit or pumping station with LC231/LC241 controller.
Download PDF file
Cookie policy