HIGH EFFICIENCY CIRCULATORS ALPHA GRUNDFOS PUMPS PRICE LIST EFFECTIVE DATE: April 15, 2022 MODEL PART NUMBER DESCRIPTION ALPHA2 15-55 Cast Iron Body, 115V - GF 15/26 Flange Mount ALPHA2 15-55F 99163903 Cast Iron, 115V 1/16 Hp, 3-Fixed Speeds, 3-Constant Pressure Speeds, AUTOADAPT ALPHA2 15-55F/LC 99163906 Cast Iron, 115V, Line Cord 1/16 Hp, 3-Fixed Speeds, 3-Constant Pressure Speeds, AUTOADAPT ALPHA2 15-55FR 99163932 Cast Iron, 115V, Rotated Flange Mount 1/16 Hp, 3-Fixed Speeds, 3-Constant Pressure Speeds, AUTOADAPT ALPHA2 15-55FR/LC 99163934 Cast Iron, 115V, Line Cord, Rotated Flange Mount 1/16 Hp, 3-Fixed Speeds, 3-Constant Pressure Speeds, AUTOADAPT Stainless Steel Body, 115V - GF 15/26 Flange Mount - ANSI / NSF 61 /NSF 372 ALPHA2 15-55SF 99163937 Stainless Steel, 115V 1/16 Hp, 3-Fixed Speeds, 3-Constant Pressure Speeds, AUTOADAPT ALPHA2 15-55SF/LC 99163972 Stainless Steel, 115V, Line Cord 1/16 Hp, 3-Fixed Speeds, 3-Constant Pressure Speeds, AUTOADAPT ALPHA1 15-55 Cast Iron Body, 115V - GF 15/26 Flange Mount ALPHA1 15-55F 99287256 Cast Iron, 115V 1/16 Hp, 3-Constant Pressure Settings ALPHA1 15-55F/LC 99285998 Cast Iron, 115V, Line Cord 1/16 Hp, 3-Constant Pressure Settings ALPHA1 15-55FR 99287259 Cast Iron, 115V, Rotated Flange Mount 1/16 Hp, 3-Constant Pressure Settings Stainless Steel Body, 115V - GF 15/26 Flange Mount - ANSI / NSF 61 /NSF 372 ALPHA1 15-55SF 99287262 Stainless Steel, 115V 1/16 Hp, 3-Constant Pressure Settings ALPHA1 15-55SF/LC 99287250 Stainless Steel, 115V, Line Cord 1/16 Hp, 3-Constant Pressure Settings ALPHA2 26-99 Cast Iron Body, 115V - GF 15/26 Flange Mount ALPHA2 26-99F 99490916 Cast iron, 115V 1/6 Hp, 3-Constant Pressure Settings, 3 Proportional Pressure Settings, 2-AUTOADAPT Settings Stainless Steel Body, 115V - G150 Union Mount - ANSI / NSF 61 /NSF 372 ALPHA2 26-99SU 99490917 Stainless Steel, 115V 1/6 Hp, 3-Constant Pressure Settings, 3 Proportional Pressure Settings, 2-AUTOADAPT Settings ALPHA1 26-99 Cast Iron Body, 115V - GF 15/26 Flange Mount ALPHA1 26-99F 99490914 Cast iron, 115V 1/6 Hp, Controlled via 0-10 VDC Signal Indicates no more than 0.25% lead content of the wetted surface area for products used in drinking water applications. Mat. Price Group LIST PRICE USD 50 $511 50 $511 50 $511 50 $511 50 $810 50 $810 50 $393 50 $393 50 $393 50 $713 50 $713 50 $1,129 50 $1,668 50 $1,014 Please use Grundfos EXTRANET to check product lead times 1
Download PDF file
Cookie policy