HIGH EFFICIENCY CIRCULATORS ALPHA GRUNDFOS PUMPS PRICE LIST EFFECTIVE DATE: January 01, 2023 MODEL PART NUMBER DESCRIPTION UPSe 15-58 Cast Iron Body, 115V - GF 15/26 Flange Mount UPSe 15-58F 92603106 Cast Iron, 115V, 1/20Hp, ER 193 3-Constant Pressure, 3- Constant Curves, 3-Proportional Pressures UPSe 15-58FR 92603107 Cast Iron, Rotated Flange Mount, 115V, 1/20Hp, ER 193 3-Constant Pressure, 3- Constant Curves, 3-Proportional Pressures ALPHA 15-58 Cast Iron Body, 115V - GF 15/26 Flange Mount ALPHA 15-58F 92603115 Cast Iron, 115V, 1/20Hp, ER 193 Bluetooth Connected, AUTOADAPT ALPHA 15-58FR 92603108 Cast Iron, Rotated Flange Mount, 115V, 1/20Hp, ER 193 Bluetooth Connected, AUTOADAPT ALPHA2 15-55 Stainless Steel Body, 115V - GF 15/26 Flange Mount - ANSI / NSF 61 /NSF 372 ALPHA2 15-55SF 99163937 Stainless Steel, 115V 1/16 Hp, 3-Fixed Speeds, 3-Constant Pressure Speeds, AUTOADAPT ALPHA2 15-55SF/LC 99163972 Stainless Steel, 115V, Line Cord 1/16 Hp, 3-Fixed Speeds, 3-Constant Pressure Speeds, AUTOADAPT ALPHA1 15-55 Stainless Steel Body, 115V - GF 15/26 Flange Mount - ANSI / NSF 61 /NSF 372 ALPHA1 15-55SF 99287262 Stainless Steel, 115V 1/16 Hp, 3-Constant Pressure Settings ALPHA1 15-55SF/LC 99287250 Stainless Steel, 115V, Line Cord 1/16 Hp, 3-Constant Pressure Settings ALPHA2 26-99 Cast Iron Body, 115V - GF 15/26 Flange Mount ALPHA2 26-99F 99490916 Cast iron, 115V 1/6 Hp, 3-Constant Pressure Settings, 3 Proportional Pressure Settings, 2-AUTOADAPT Settings Stainless Steel Body, 115V - G150 Union Mount - ANSI / NSF 61 /NSF 372 ALPHA2 26-99SU 99490917 Stainless Steel, 115V 1/6 Hp, 3-Constant Pressure Settings, 3 Proportional Pressure Settings, 2-AUTOADAPT Settings ALPHA1 26-99 Cast Iron Body, 115V - GF 15/26 Flange Mount ALPHA1 26-99F 99490914 Cast iron, 115V 1/6 Hp, Controlled via 0-10 VDC Signal Indicates no more than 0.25% lead content of the wetted surface area for products used in drinking water applications. Mat. Price Group LIST PRICE USD 50 $416 50 $416 50 $541 50 $542 50 $859 50 $859 50 $756 50 $756 50 $1,208 50 $1,785 50 $1,085 Please use Grundfos EXTRANET to check product lead times Back to Table of Contents 1
Download PDF file
Cookie policy