4015380 IND Green Hydrogen Process Chart with Product_ART04.pdf 1 19/03/2024 10:51 Grundfos Product in Green hydrogen production WATER INTAKE PRETREATMENT Pretreatment processes depends on source and quality of intake water. If the intake water is seawater, desalination is necessary (e.g. RO or evaporation) Seawater ULTRA PURE WATER WASTE WATER TREATMENT Waste water treatment processes depends on intake water Wastewater Treatment Dry & submersed S, SE, SL Dosing pumps & DID SMART Digital: DDE, DDC, DDA, DME MobilDos Surface Water Groundwater Water Intake & Feed Submersible SP/SPE End-Suction NK)E)/NB(E) Multistage CR/CRE, CRN Booster system Hydro MPC CoCnotrnotlrsoalnSdysDtreivmes Integrated and external frequency converters CUE/Control MPC Grundfos remote management CIM/CIU Grundfos machine Health (GMH) Predictive maintenance solution Direct sensor Differential pressure, Flow, Pressure, temperature sensors Raw water tank Coagulation Flocculation Filtration MF / UF Active carbon, selective ion exchange, aeration and/or sand filtration Softning: Ion exchange (Antiscale dosing: Silica, hardness) RO filtration Degassing Demineralization Demineralization (CO ₂ removal) Mixed bed EDI Water Treatment Pretreatment and Ultrapure water Multistage CR(E), CRN End-Suction NK(E),NB(E) Water treatment units RO, EDI, softening Dosing pumps & DID SMART Digital: DDE, DDC, DDA, DME MobilDos Waste water Electrolyser Multistage CRN/ CRN MAGdrive End-Suction NK(E)/NB(E) Multistage BMS NKG double shaft seal Temperature Control Ultra pure water Ultrapure water tank REFINEMENT LOOP ELECTROLYSIS PEM Resin filter Cooler O₂ separator End-Suction NK(E)/NB(E) Dosing skids DTS/DDS Dosing system Polydos Dryer & Compression O₂ H₂ TEMPERATURE CONTROL H₂ separator Dosing skids DTS/DDS End-Suction NK(E)/NB(E) Dosing pumps & DID Smart Digital: DDE, DDC, DDA, DME MobilDos Demineralization Mixed bed or EDI Circulation pump Electrolyser stack Cooling Digital Solution SMART Digital Chempairing Suite Multistage CR(E), CRN Singlestage TP(E) Disinfection Oxiperm Pro Dosing skids DTS/DDS
Download PDF file
Cookie policy