Grundfos SMART Digital CHEMPAIRING Suite Digitally optimise your chemical business Your customers rely on your expertise to support their water treatment processes and dosing systems, be it process optimisation, maintenance, or timely refill/ replacement of chemical containers. The increasing need for a comprehensive service package often requires costly on-site visits. However, many of these tasks can now be completed efficiently remotely, while maintaining or even increasing the quality of service. With SMART Digital CHEMPAIRING Suite you achieve full control over the dosing pump process on site. Remote control of the dosing pump, adjustment of the concentration, remote optimisation or sensorless volume monitoring of the chemical containers can be implemented conveniently and effortlessly via our innovative cloud platform. SMART Digital CHEMPAIRING Suite not only increases efficiency, but also offers the flexibility to immediately adapt dosing processes to specific needs. Innovative features enable you to generate exponential growth in your chemicals business through new services at lower operational costs. Optimising your chemical business has never been easier. Reduce your operational costs by up to 50% - Remote monitoring and control of dosing pumps - Sensorless volume monitoring of chemical containers Reduce your process documentation costs by up to 75% - Have access to process consumption data without traveling on site - Create a csv dosing report on the fly Increase your chemical sales by up to 30% - Avoid empty chemical containers with sensorless container volume monitoring - Get SMS/Email notification at a selectable pre-empty volume - See on site concentration reduction that will lead to reduced chemical sales Optimise your dosing process - See target and actual process concentration of the dosing process - Remotely activate dosing optimisation features based on captured alerts
Download PDF file
Cookie policy