Performance curves, technical data Dry-rotor circulators TP, TPE 4-pole version, 25 bar TP 125-XXX/4 H [m] 24 22 20 18 16 14 12 10 8 P2 [kW] 14 12 10 8 6 4 2 NPSH [m] 3.0 2.5 2.0 1.5 1.0 0.5 Eta [%] 80 75 70 65 60 55 50 45 40 0 0 0 1 40 80 20 2 120 160 40 3 4 200 60 Q [m³/h] Q [l/s] 5v [m/s] -150/4 -150/4 -200/4 -150/4 -240/4 TP 125 50 Hz -200/4 0 40 80 120 160 200 Q [m³/h] -240/4 0 40 80 120 160 200 Q [m³/h] 0 40 80 120 160 200 Q [m³/h] -200/4 -240/4 194
Download PDF file
Cookie policy