DISCOUNT CODE A4 6"-12" GRUNDFOS SP 6"-12" GRUNDFOS SP INSTALLED WITH MP204 SP 46 - 3 x 415 V - 80 mm Discharge Model kW SP 46-1-B 1.1 SP 46-1 2.2 SP 46-2-BB 2.2 SP 46-2 3 SP 46-3-C 4 SP 46-3 5.5 SP 46-4-C 5.5 SP 46-4 7.5 SP 46-5 7.5 SP 46-6 9.2 SP 46-7 11 SP 46-8-C 11 SP 46-8 13 SP 46-9-C 13 SP 46-9 15 SP 46-10 15 SP 46-11 18.5 SP 46-12 18.5 SP 46-13 22 SP 46-14 22 SP 46-15 22 SP 46-16 26 SP 46-17 26 SP 46-18 30 SP 46-19 30 SP 46-20 30 Part No. 15A219C1 15A21901 15A219D2 99106286 15A219F3 15A21903 15A219F4 15A21904 15A21905 15A21906 15A21907 15A219F8 15A21908 15A219F9 15A21909 15A21910 15A21911 15A21912 15A21913 15A21914 15A21915 15A21916 15A21917 15A21918 15A21919 15A21920 GRUNDFOS PRODUCT PRICE LIST GROUNDWATER Price $3,055 $3,458 $3,523 $4,287 $5,033 $5,377 $5,737 $7,218 $7,735 $7,886 $8,056 $8,502 $8,710 $8,956 $9,179 $9,899 $11,207 $11,800 $12,695 $13,133 $13,416 $15,606 $16,231 $16,467 $16,662 $16,746 Motor Diameter (mm) 4 4 4 4 4 4 4 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 6 AUSTRALIA ONLY – PRICES EFFECTIVE 1 SEPTEMBER 2018 16 ALL PRICES ARE IN AU$ AND ARE EXCLUSIVE OF GST
Download PDF file
Cookie policy