GRUNDFOS PRODUCT PRICE LIST GROUNDWATER DISCOUNT CODE A4 6"-12" GRUNDFOS SP 6"-12" GRUNDFOS SP INSTALLED WITH MP204 SP 125 - 3 x 415 V - 150 mm Discharge Model SP 125-1-A SP 125-1 SP 125-2-AA SP 125-2-A SP 125-2 SP 125-3-AA SP 125-3-A SP 125-3 SP 125-4-AA SP 125-4-A SP 125-4 SP 125-5-AA SP 125-5-A SP 125- 5 SP 125- 6-AA SP 125- 6-A SP 125- 6 SP 125- 7-AA SP 125- 7-A SP 125- 7 SP 125- 8-AA SP 125- 8-A SP 125- 8 SP 125- 9-AA SP 125- 9-A SP 125- 9 SP 125-10-AA SP 125-10-A SP 125-10 kW Part No. 7.5 17A019A1 11 17A01901 13 17A019B2 18.5 17A019A2 22 17A01902 22 17A019B3 26 17A019A3 30 17A01903 37 17A202B4 37 17A202A4 37 17A20204 45* 17A002B5 45* 17A002A5 55 17A00205 55 17A002B6 55 17A002A6 63 17A00206 63 17A002B7 63 17A002A7 75 17A00207 75 17A002B8 75 17A002A8 75 17A00208 92 17A002B9 92 17A002A9 92 17A00209 92 17A002B0 92 17A002A0 92 17A00210 Price $10,372 $11,556 $12,277 $12,382 $14,329 $14,821 $16,092 $16,947 $19,907 $20,379 $20,836 $33,764 $34,230 $34,584 $34,898 $36,275 $37,514 $38,500 $38,610 $39,713 $40,145 $40,733 $41,472 $42,361 $43,459 $44,568 $44,788 $45,908 $46,246 Notes: 37 kW and above are MMS N 316SS Re-windable motors. SP125-5AA & 5A available with 6" motor - please contact your local Sales Office. Motor Diameter (mm) 6 6 6 6 6 6 6 6 6 6 6 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 8 AUSTRALIA ONLY – PRICES EFFECTIVE 1 SEPTEMBER 2018 20 ALL PRICES ARE IN AU$ AND ARE EXCLUSIVE OF GST
Download PDF file
Cookie policy