GRUNDFOS DOMESTIC WATER SUPPLY THE GRUNDFOS JET PUMP RANGE The Grundfos Jet Pump range comprises of three configurations, all built on the robust self priming Grundfos JP Pump. SELF-PRIMING Designed to have excellent suction lift capabilities, the Grundfos Jet Pump is able to draw water up to 8 metres vertically from below the level of the pump. This makes it perfect for pumping water from below ground tanks, dams and shallow wells. ROBUST INSIDE & OUT Excellent corrosion resistance is ensured inside and out with a stainless steel pump housing and composite impeller material. JP Pump Only JP (PUMP ONLY) For basic applications that require simple on/off functionality. JP PT The addition of a pressure tank greatly reduces the number of pump stop/starts in order to maintain household tap pressure, resulting in quieter nights and reduced power consumption. 2 YEAR WARRANTY JP PT JP Pump with pressure tank and switch JP PM The Pressure Manager (PM) controller automatically stops and starts the pump in line with household demand. In addition, the device prevents the pump from continuing to run if the water source runs dry. The PM also provides a cycling alarm, preventing the pump from rapidly turning on and off when there is a leaking pipe or dripping tap. WATER SOURCE Above Ground Water Tanks Below Ground Water Tanks PUMP NOISE Clean Water Dams Shallow Wells or Bores JP PM JP Pump with Pressure Manager controller Home Water Supply APPLICATION Garden Irrigation Water Transfer PROTECTION & CONTROL SCALA2 47 dB Max. CMB Booster Self-Priming 55 dB Max. CME Booster 55 dB Max. PUMP SIZING Two storey house Single storey house JP 3-42 Small House 2-3 taps JP 4-54 JP 4-47 Medium House 3-4 taps Jet Pump Range 81 dB Max. JP 5-48 Large House 4-5 taps Auto Stop/Start Non-Return Valve Dry Run Proctection Anti-Cycling Protection Alarm Indication LED JP JP PT JP PM
Download PDF file
Cookie policy