CM BOOSTER 2 YEAR SELF-PRIMING WARRANTY INDUSTRIAL QUALITY, SELF-PRIMING PRESSURE BOOSTER WATER SOURCE APPLICATION Above Pump Level Below Pump Level Household Water Irrigation • Designed and built to suit industrial applications, so easily handles larger domestic rain water supply or mains boosting tasks • Superior stainless steel construction • Suitable for pumping from water sources above and below the level of the pump , including from below ground tanks • The robust pump controller features the highest level of customisable protection and automated pump control • Very quiet operation that won’t disturb your family or neighbours • Easy installation - plug & pump - Connect to the pipework, prime the pump, plug into a power outlet and you’re ready to pump PUMP CONTROL & PROTECTION FEATURES INDUSTRIAL QUALITY Constructed from high-grade, corrosion resistant materials, for years of trouble free pumping. 55 dB Max. LOW NOISE DRY-RUN PROTECTION The pump will be stopped if no water is detected at the inlet, preventing internal damage and protecting your motor from damage. ANTI-CYCLING PROTECTION The pump will be stopped and alarm activated if it repeatedly turns on and off over a short period of time (called ‘cycling’), which could indicate a leaking pipe or dripping tap. MAX CONTINUOUS RUN TIME If the pump runs continuously for more than 30 minutes the motor will be stopped and alarm activated. Could indicate a pipe fracture or outlet left unattended.
Download PDF file
Cookie policy