CME BOOSTER INDUSTRIAL QUALITY PRESSURE BOOSTER WITH INVERTER TECHNOLOGY WATER SOURCE APPLICATION 2 YEAR WARRANTY Above Pump Level Mains Water Household Water Irrigation Mains Boosting* • Inverter technology delivers perfect pressure to all taps • High efficiency motor keeps running costs low • Designed and built to suit industrial applications, so easily handles larger domestic rain water supply or mains boosting tasks • Intelligent controller allows for pressure adjustment at the touch of a button • Very quiet operation that won’t disturb your family or neighbours • Superior stainless steel construction • The in-built pressure tank minimises pump start/stop frequency , saving power and reducing noise PUMP CONTROL & PROTECTION FEATURES ANTI-CYCLING PROTECTION The pump will be stopped and alarm activated if it repeatedly turns on and off over a short period of time (called ‘cycling’), which could indicate a leaking pipe or dripping tap. 55 dB Max. LOW NOISE DRY-RUN PROTECTION The pump will be stopped if no water is detected at the inlet, preventing internal damage and protecting your motor from damage. AUTO START/STOP The pump will automatically start and stop when outlets (eg: taps) are turned on or off. * Subject to local legislation GRUNDFOS EYE Provides dynamic pump status operator feedback such as: power on, pump running and any alarms or faults.
Download PDF file
Cookie policy