GRUNDFOS SUBMERSIBLE BOOSTERS TECHNICAL & PERFORMANCE DATA PERFORMANCE CURVE H [m] 45 SBA 3-45 40 35 SBA 3-35 30 25 20 15 10 5 0 0.0 20 40 60 80 100 0.0 0.4 0.8 1.2 1.6 0.0 1 2 3 4 5 6 Q [l/min] Q [l/s] Q [m3/h] OPERATING CONDITIONS Liquid Temperature 0°C to +40°C Max. Installation Depth 10 m pH value of pumped liquid 4-9 Sound Pressure Max. 25 dB TECHNICAL DATA Power Supply Voltage Power Supply Cable Enclosure Class Approvals and Markings 220-240 Volt, 50 Hz 15 m with plug Suitable for submerged installation (IP68) Approved for Drinking Water AS/NZS 4020 C-Tick Compliance PHYSICAL ATTRIBUTES C A B Model SBA 3-35 A SBA 3-45 A Motor Power P2 (kW) 0.54 0.62 Connections Inlet Outlet Stainless Steel Strainer Stainless Steel Strainer ¾“ or 1” Female ¾“ or 1” Female A (h) 528 Dimensions (mm) B (w) C (outlet) 150 621 553 150 646 Weight (kg) 9 10
Download PDF file
Cookie policy