TECHNICAL & PERFORMANCE DATA PERFORMANCE CURVE GRUNDFOS DRAINAGE & WASTEWATER OPERATING CONDITIONS Liquid Temperature 0°C to +40°C Max. Particle Size 10 mm Max. Installation Depth Minimum Pumping Level pH value of pumped liquid 10 m Down to 3 mm (after removal of strainer) 4 to 9 PHYSICAL ATTRIBUTES TECHNICAL DATA Power Supply Voltage 220-240 Volt, 50 Hz Power Supply Cable Enclosure Class Approvals and Markings 5 m/ 10 m with plug Suitable for submerged installation (IP68) C-Tick Compliance Impeller Type Semi-open MINIMUM PIT DIMENSIONS UNILIFT CC 570 mm - Top Discharge 400 mm - Side Discharge A D E B C Model UNILIFT CC 5 UNILIFT CC 7 UNILIFT CC 9 Power (kW) P1 / P2 0.25 / 0.10 0.38 / 0.17 0.78 / 0.47 Connections Outlet (Top) Outlet (Side) ¾“, 1” or 1 ¼” Male 1 ¼ “ Female ¾“, 1” or 1 ¼” Male 1 ¼ “ Female ¾“, 1” or 1 ¼” Male 1 ¼ “ Female A (h) 306 306 342 500 mm B (w1) 160 160 160 Dimensions (mm) C (w2) D (outlet 1) 238 270 238 270 238 308 E (outlet 2) 90 90 90 Weight (kg) 5 5 7
Download PDF file
Cookie policy