UPA N HOT WATER PRESSURE BOOSTER WATER SOURCE APPLICATION Hot Water Hot Water Boosting The Grundfos UPA N is an ultra quiet, compact domestic pressure booster pump designed to increase existing pressure to a single hot water outlet in the home. • Increase hot water pressure for a single tap - Ultra quiet, compact domestic pressure booster pump designed to increase existing pressure to a single hot water outlet • Hygienic, stainless steel construction throughout • Built-in controller, so no extra wiring required • Ultra quiet operation - Very quiet operation that won’t disturb your family • Simple to use - In AUTO mode the pump is operated via a built-in flow switch, which starts and stops the pump only when the tap is turned on or off. In MANUAL mode the pump will operate continuously. UPA 15-90 N Adds 50 kPa pressure for one tap 2 YEAR WARRANTY SCAN THE QR CODE TO LINK TO GRUNDFOS PRODUCT CENTER
Download PDF file
Cookie policy