EXTEN DED RA NGE SQ FLEX SOLAR POWERED SUBMERSIBLE PUMP WATER SOURCE APPLICATION 2 YEAR WARRANTY Bore Dam River Stock Irrigation Watering Transfer Ultra Long Life SQ Flex comes standard with base mount zinc anodes, which protect the pump casing from aggressive saline water, further extending life expectancy. Smart Control The smart internal motor control (Max. Power Point Tracking) adjusts pump speed accordingly to Solar DC power input. High Quality Materials High grade stainless steel construction to ensure a long, trouble-free life. Permanently Protected If your bore runs dry, the motor is protected and will stop running, restarting automatically. Also features electrical and overheating motor protection. All-in-one Solution SQ Flex comes with a built-in DC to AC frequency inverter, eliminating the need for extra equipment. Wide Voltage Range Able to work under widely fluctuating AC/DC voltages. POWER INPUT OPTIONS Solar DC Mains AC Generator AC Battery Back-up DC For more information, visit grundfos.com/au
Download PDF file
Cookie policy