QUICK SELECTION The quick sizing chart below gives an approximate overview of heights and outlet pipe lengths with an inner pipe diameter of DN 32, G 1 1/2” / DN 40, and a flow, so that a self-cleaning velocity of minimum 0.7 m/s is covered. Head\Distance 22 m 20 m 18 m 16 m 14 m 12 m 10 m 8 m 6 m 4 m 2 m Flow DN32/40 Outlet Pipe Length Max. 25/35 m Max. 90/120 m Max. 160/215 m Max. 225/305 m Max. 295/395 m Max. 360/485 m Max. 430/575 m Max. 495/665 m Max. 565/755 m Max. 630/850 m Max 700/940 m Q=35/53 l/min (v=0.7 m/s) DN32/40 Outlet Pipe Length Max. 19/25 m Max. 40/55 m Max. 65/90 m Max. 90/120 m Max. 115/150 m Max. 135/185 m Max. 160/215 m Max. 185/250 m Max. 210/280 m Q= 60/90 l/min (v=1.2 m/s) TECHNICAL SPECS Grundfos Part Number Float switch Voltage/Frequency Power P1/P2 Rated Current Dimensions / Weight Liquid Temperature UNILIFT APG.40.10.A1 UNILIFT APG.40.10.1 92616914 92616916 with float switch no float switch 1 x 220-240V, 50Hz 1.3 kW / 1.0 kW 6.8 A H 498mm x D 254mm x W 209mm / 22kg 40° C (70° C for 3 minutes) CONTROLLER OPTIONS LC231 Compact all-in-one control solution for one or two UNILIFT APG pumps. • Bluetooth Ⓡ connectivity through Grundfos GO App • Intuitive user interface • Configurable input/output terminals for float switches or pressure sensors • Built in motor protection • Alarm buzzer Indoor Rated Box One Pump / Two Pumps Grundfos Part Number LC231 1-12A DOL 1 99369644 LC231 1-12A DOL 2 99369650 LC241 Lockable metal cabinet solution offering greater customisation for one or two UNILIFT APG pumps. All the features of LC231 plus optional • Fault light • Battery Backup • Mains Switch / RCD / Relay Indoor Rated Box One Pump / Two Pumps Grundfos Part Number Outdoor Rated Box One Pump / Two Pumps Grundfos Part Number LC241 6-10A DOL 1 99837596 LC241 6-10A DOL 1 99922193 LC241 6-10A DOL 2 99922181 LC241 6-10A DOL 2 99922197
Download PDF file
Cookie policy